Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Toshiba recommends Windows.

KIRAbook13-i7s-Touch has been added to your shopping cart.

Summary
KIRAbook13-i7s-Touch
Accessories
  • Toshiba Deluxe Leather Two-Tone Messenger, Charcoal/Black (Fits up to 13.3-inch Ultrabooks) ($99.99 value)
Product Specifications
  • Intel® Core™ i7-4500U Processor
  • Windows 8.1 Pro
  • 8GB DDR3L 1600MHz memory
  • 13.3" widescreen
  • Touchscreen with Multigesture support, WQHD PixelPure™ LED Backlit Touch Screen display + Intel® Wireless Display Ready, Corning® Concore™ Glass
  • 16:9 aspect ratio, 221 pixels per inch, Supports 1080p content, 2560 x 1440
  • Intel® Integrated Graphics
  • 256GB Solid State Drive (mSATA, SSD)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
  • HD Webcam and Microphone
  • Intel® Dual Band Wireless-AC 7260, 2x2 AC + Bluetooth (V4.0)
  • Clickpad pointing device with Windows 8 Gesture support, Frameless LED Backlit Keyboard
  • Lithium Polymer (52Wh, 4-Cell)—*Not user replaceable
  • Up to 7.75 hours using Windows 8 (MobileMark™ Office Productivity 2012)
  • Starting at 2.97 lbs.
  • 2-Yr Standard Limited Warranty (1-Yr on Battery)
Product Price: $1499.99
Accessories Total: $0.00
Extended Service Plan Total: $0.00
Your Total: $1499.99
 
0
0

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Notice

Sorry, there is a limit of one extended service plan per product. Please remove an existing extendeded service plan before adding a new one.