Please wait...action in progress.
Toshiba recommends Windows.

Portege Z10T-A2111 Detachable Ultrabook has been added to your shopping cart.

Summary
Portege Z10T-A2111 Detachable Ultrabook
Limited Warranty and Services
Accessories
Product Specifications
  • Intel® Core™ i7-4610Y Processor
  • Windows 8.1 Pro
  • 8GB DDR3L 1600MHz (Memory is not user upgradeable, factory installed only)
  • 11.6" widescreen
  • FHD LED Backlit Digitizer Touchscreen Display with In-Plane Switching Technology (IPS) & Anti-glare coating
  • 16:9 aspect ratio, 1920x1080, Supports 1080p content
  • Intel® Integrated Graphics
  • 256GB Solid State Drive (mSATA, SSD)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
  • 1.0MP HD front camera with microphone, 3MP rear camera with auto-focus, digital zoom (Up to 1080p video capture)
  • Intel® Dual Band Wireless-AC 7260, 2x2 AC + Bluetooth (V4.0)
  • Keyboard Dock: Spill resistant LED Backlit Keyboard, Touch pad pointing device with Windows 8 gesture control, Accupoint pointing device, Eject Button, RGB, HDMI, 1-USB (2.0), 10/100/1000 LAN, and Docking Connector , Tablet: Active Digitizer Pen, Micro HDMI®, Microphone/Headphone port, 1-USB (3.0), Docking Connector, Memory Card Reader, Power, Up/Down Volume, and Rotation Lock
  • Lithium Ion (39Wh, 6-Cell)—*Not user replaceable
  • Up to 7.5 hours
  • Starting at 1.98 lbs (tablet only), Starting at 3.24 lb (with keyboard dock)
  • 3 Year Standard Limited Warranty
Product Price: $1799.00
Accessories Total: $0.00
Extended Service Plan Total: $0.00
Your Total: $1799.00
 
0
0

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Notice

Sorry, there is a limit of one extended service plan per product. Please remove an existing extendeded service plan before adding a new one.