Please wait...action in progress.
Toshiba recommends Windows.

Satellite P50T-BST2GX1 has been added to your shopping cart.

Summary
Satellite P50T-BST2GX1
Limited Warranty and Services
Accessories
Product Specifications
  • Intel® Core™ i7-4710HQ Processor
  • Windows 8.1
  • 12GB DDR3L 1600MHz, (16GB Max)
  • 15.6" widescreen
  • FHD TruBrite® LED Backlit Touchscreen Display
  • 16:9 aspect ratio, 1920x1080, Supports 1080p content
  • 2GB GDDR5 AMD Radeon™ R9 M265X
  • 1.0TB (5400rpm); Hybrid 8G Serial ATA hard disk drive
  • Blu-ray Disc™ Rewriteable (BD-RE) and DVD SuperMulti drive
  • HD Webcam and stereo microphone
  • Intel® Dual Band Wireless-AC 7260, 2x2 AC + Bluetooth (V4.0)
  • Click pad pointing device with multi-touch control, One Touch Function Keys, Premium Frameless LED Backlit Raised Tile Keyboard with 10-Keypad (black)
  • Lithium Ion (45Wh, 4-Cell)—*Not user replaceable
  • Up to 3.05 hours
  • Starting at 5.1 lbs.
  • 1 Year Standard Limited Warranty
Product Price: $1079.99
Accessories Total: $0.00
Extended Service Plan Total: $0.00
Your Total: $1079.99
 
0
0

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Notice

Sorry, there is a limit of one extended service plan per product. Please remove an existing extendeded service plan before adding a new one.