Please wait...action in progress.
Toshiba recommends Windows.

Satellite Click 2 L30W-BST2N23 has been added to your shopping cart.

Summary
Satellite Click 2 L30W-BST2N23
Limited Warranty and Services
Accessories
Product Specifications
  • Intel® Pentium® N3530 Processor
  • Windows 8.1
  • 8GB DDR3L 1600MHz (Memory is not user upgradeable, factory installed only)
  • 13.3" widescreen
  • 10 point multi touch support, In-Plane Switching (IPS) support, HD TruBrite® Touchscreen LED Backlit Display with IPS + WiDi Ready
  • 1366x768 (HD), 16:9 aspect ratio, Supports 720p content
  • Intel® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
  • HD webcam
  • Intel® Dual Band Wireless-AC 3160 1x1 AC + Bluetooth 4.0 (433Mbps)
  • Keyboard Dock: TruType keyboard, Click pad pointing device with Windows 8 gesture control, 1 USB 3.0 port with USB Sleep and Charge, Memory Card Reader, Power Button, Tablet: Micro HDMI®, Microphone/Headphone combination port, 1 USB 2.0 port, Volume Control (Up & Down)
  • 3 cell/43 Wh Lithium Ion battery pack (not user replaceable)
  • Included: 3 cell battery: up to 8.11 hours
  • Starting at 4.85 lbs.
  • 1 Year Standard Limited Warranty
Product Price: $549.99
Accessories Total: $0.00
Extended Service Plan Total: $0.00
Your Total: $549.99
 
0
0

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Notice

Sorry, there is a limit of one extended service plan per product. Please remove an existing extendeded service plan before adding a new one.