TX-4
Tandem Compound Double Flow
The TX-4 is a tandem compound reheat unit. The power train is comprised of two casings housing a high-pressure / intermediate-pressure (HIP) turbine and a double flow low-pressure turbine that can either be downward- or side-exhausting. The TX-4 series offworld class efficiency with output power ranging from 130 MW to 700 MW.
More than 170 TX-4 series steam turbine units have been successfully installed worldwide to date.
Features
- Down- or side-exhaust options.
- Best-in-class efficiency as a result of innovative, leading-edge technologies such as an optimized high-performance steam path, advanced seals and other advanced features.
- Short start-up times and flexible start-up modes.
- Class-leading availability and reliability.
- Equipped for handling supercritical steam conditions.
Specification
| MAIN STEAM PRESSURE | UP TO 251 BARA / 3,640 PSIA |
|---|---|
| MAIN STEAM TEMPERATURE | UP TO 600 DEG. C / 1,112 DEG. F |
| REHEAT TEMPERATURE | UP TO 620 DEG. C / 1,148 DEG. F |
| OUTPUT | UP TO 700 MW |
| FREQUENCY | 50HZ OR 60HZ |
Note: Dimensions vary on a Case to Case basis. Only for Reference.
Units are represented in Meters.
Units are represented in Meters.