TX-8
Tandem Compound Four Flow
Toshiba’s TX-8 series steam turbines are the highest capacity offering from our steam turbine product line-up, providing output of more than 1,100 MW.
The TX-8 is a tandem compound, reheat downward- or side-exhaust steam turbine whose power train consists of a high-pressure turbine, a double flow intermediate-pressure turbine and two reverse double flow low-pressure turbines.
Worldwide installed capacity of more than 60 GW is a testament to the confidence entrusted to Toshiba by our TX-8 customers.
Features
- Down- or side-exhaust options.
- Ideal solution for base load power demands.
- Equipped with latest supercritical technology.
- Dynamic steam path design for enhanced performance.
- Class-leading availability and reliability.
Specification
| MAIN STEAM PRESSURE | UP TO 271 BARA / 3,930 PSIA |
|---|---|
| MAIN STEAM TEMPERATURE | UP TO 600 DEG. C / 1,112 DEG. F |
| REHEAT TEMPERATURE | UP TO 630 DEG. C / 1,166 DEG. F |
| OUTPUT | UP TO 1,200 MW |
| FREQUENCY | 50HZ OR 60HZ |
Note: Dimensions vary on a Case to Case basis. Only for Reference.
Units are represented in Meters.
Units are represented in Meters.