1000 Series 120V Specifications
  Category 1000 Series 1000+ Series
  Size 1000 VA 1500 VA 2000 VA 3000 VA 6000 VA 1000 VA 2400 VA
Tower US 120V Model UT1A1A010C6 UT1A1A015C6 UT1A1A020C6 UT1A1A030C6 - UT1A1A010C6T UT1G2L024C6T
Rackmount (2U) US 120V Model UT1A1A010C6RKB2 UT1A1A015C6RKB2 UT1A1A020C6RKB2 UT1A1A030C6RKB2 - -  
Input Voltage 120 VAC (80 - 144 V, +20% to -33%) - 120 VAC Single-Phase 208/240 VAC (Three-Wire Input/L-L, G) (160 - 276 V, +15% to -34%)
  Capacity (VA) 1000 VA 1500 VA 2000 VA 3000 VA 6000 VA 1000 VA 2400 VA
  Capacity (W) 700 W 1050 W 1400 W 2100 W 4200 W 700 W 1920 W
  Frequency 50 / 60 Hz auto sensing
  Power Factor Greater than 0.97
  Topology True on-line, Double conversion, Input PF correction True on-line, Double conversion, Input PF correction Isolation Transformer
Output Voltage 100/110/115/120/127 VAC - 100/110/115/120/127 VAC 120/200/208/220/230/240 VAC
  Frequency 50 / 60 Hz auto sensing
  Wave Form Sine wave, zero transfer time
  Load Power Factor 0.7 0.8
  Efficiency AC/DC/AC Greater than 86% > 89 % > 86% > 87%
  Rated Current 8.3 A 12.5 A 16.6 A 25 A - 8.3 A 10A (240V)
  Overload Capacity 125% for 1 min, 130% for 10 sec
  Crest Factor 3.0 at full load
Battery DC Voltage (Tower & 2U) 36 V / 12 V 9 AH x 3 72V / 12 V 9AH x 6 240V 12V x 20 36 V / 12 V 9 AH x 3 72V / 12 V 9AH x 12 (2 strings)
  Backup Time (Tower & 2U) 7 min (full load) 6 min (full load) 6 min (full load) 5 min (full load) 7 min (full load) 11 minutes
  Type Valve-Regulated Lead Acid; Flame Retardant (9.0 Amp Hr)
Physical Interface RS-232 and USB standard, Remote Contact, RemotEye IIŠ and EMD option
  Dimensions Tower (L X W X H) 16.5" x 6.0" x 9.4" 16.7" x 8.9" x 14.2" - 23.3" x 6.0" x 9.4" 23.2" x 10.1" x 27.6"
  Dimensions 2U (L X W X H) 16.7" x 16.9" x 3.5" 25.0" x 16.9" x 3.5" 16.8Lx23.5Wx10.5H (6U) -
  Weight (Tower/2U) 35.6 lbs / 37.6 lbs 37.4 lbs / 37.6 lbs 68.4 lbs /69.5 lbs 72.6 lbs / 71.5 lbs 148 lbs 51 lbs 154.3 lbs
  Line Cord 5-15P 5-20P L5-30P - 5-15P Hardwire or Optional L6-20P
  Receptacles (Tower/2U) NEMA 5-15R (6/6) NEMA 5-20R (12/4) L6-30R (2) NEMA 5-15 (6) Hardwire/Optional (3) 5-20R or (2) L6-20R & (1) 5-20R Duplex
Environment Operating Temperature 0 - 40oC (32 - 104oF)
  Altitude 11500 ft (3500 m) above sea level
Warranty   Three years on electronics
    Two years full replacement on battery (See Toshiba warranty policy for full details.)