Rated
Output |
6kVA/kW |
12kVA/kW |
18kVA/kW |
24 kVA/kW |
AC INPUT |
Configuration |
Single
Phase, 3W + G (L1, L2, N + Ground) |
Voltage |
240/120
V or 208/120 (+10% to -10%) * |
Frequency |
60/50
Hz +/-10% |
Power Factor |
0.99
@ full load |
Max Input Current |
32 A |
64 A |
96 A |
128 A |
BATTERY |
Type |
Internal
VRLA Batteries |
Run Time |
~7mins,
one to one ratio @100% load |
Nominal Voltage (Lead Acid) |
±120
VDC |
Maximum Charge Current (Adjustable) |
4 A |
8 A |
12 A |
16 A |
AC OUTPUT |
Configuration |
Single
Phase, 3W + G (L1, L2, N + Ground) |
Voltage |
240/120
or 208/120 V |
Voltage Regulation |
<
±1% (240/120 V); < ±3% (208/120 V) |
Rated Output Current (rms) per Phase |
25 A |
50 A |
75 A |
100 A |
Frequency |
60/50
Hz Auto Sensing/Selectable |
Crest Factor |
3:1 |
Voltage THD |
<
4% maximum THD at 100% linear load |
≤ 5% maximum THD at 100% non-linear load |
Voltage Unbalance |
1%
maximum at 100% unbalanced load |
Inverter Overload |
100%-110%
for 30 min; 111%-130% for 5 min; 131%-148% for 10 sec; 150% for 6 sec.; 155%
for 1 sec. |
ENVIRONMENTAL** |
Cooling |
Forced
Air |
Operating Temperature |
Minimum/Maximum:
32 °F to 104 °F (0°C to 40 °C) |
Relative Humidity |
30%
° 95% Non-Condensing |
Altitude |
0
to 3280ft (1000m) max without derating*** |
Location |
Indoor
(free from corrosive gases and dust) |
Clearance Required |
Top:
20 in.; Front: 40 in.; Rear : 20 in.; Sides: 0 in. |
Enclosure |
NEMA
1 |
Audible Noise |
72
dB @ 1 m |
DIMENSIONS |
System Dimensions (in.) WxDxH |
23.6
x 41.2 x 58.0 in. (598 x 1064 x1472 mm) |
Module Dimensions (in.)
WxDxH |
16.5
x 22.9 x 5.2 in. (418 x 678 x 129 mm) |
Chassis Weight |
329
lbs. (149 kg) |
Module Weight |
39
lbs. (17.6 kg) |
Battery Weight |
134
lbs. (61 kg) |
MONITORING |
Communication Interface |
Dry
Contacts, RS232 Port, RemotEye 5, EPO, USB |
RS232 Port |
Included |
Display |
HMI
LCD Touch Panel for Local Monitoring, Operation, and Control |
CERTIFICATIONS |
Listings/Standards |
UL; cUL; FCC Class A-Article 47 ° Part 15 B; ISO 9001;
ISO14001; IEC/EN62040-1 |
EFFICIENCY |
AC-AC |
>89%
@25% load, >89% @50% load, >91% @75% load, >91% @100% load, |
*Derating capacity to < 90% of capacity when the input
voltage is decreased below rated.
**Indication that the unit is intended for installation in a
temperature-regulated, indoor area that is relatively free of conductive
contaminants.
***At 3280ft (1000m) above sea level, output capacity should be derated by
1% per additional hundred feet elevation. |