MODEL RANGE |
700 - 1000
HP |
1250 - 2000
HP |
Voltage
Rating |
4160V |
Dimensions(HxWxD)
BMV2 |
103.7x60x48in |
103.7x90x48in |
Weight |
7,600 lbs |
11,200 lbs |
Current
Rating(A) |
87 |
99 |
112 |
124* |
155 |
186 |
217 |
248* |
Nominal HP**(4160V) |
700 |
800 |
900 |
1000 |
1250 |
1500 |
1750 |
2000 |
POWER REQUIREMENTS |
Input
Tolerance |
Voltage ± 10%;
Frequency ± 5% |
Main
Circuit |
Three-Phase 4160V;
Integrated 24-Pulse Aluminum-Wound Isolation Transformer; Multi-Level NPC
Medium Voltage IGBT Output |
Control
Circuit |
External 120V Control; 460V
Integral to Main Transformer for Cooling Fans |
CONTROL SPECIFICATIONS |
Control
Method |
Five-Level Pulse-Width
Modulation (PWM) Output Control with Neutral-Point Clamp (NPC) |
V/Hz
Control |
V/Hz, Sensorless Vector
Control, Variable Torque, Closed -Loop Vector Control & Constant Torque |
Output
Frequency |
0 to 120Hz |
PWM
Carrier Frequency |
Fived at 2 KHz |
Frequency
Setting |
4 to 20 mA. 0 to 10 VDC
Serial Communication Input & Rotary Encoder Integrated into EOI |
Speed
Regulation |
Open Loop: Up to 0.5%;
Closed Loop: Up to 0.1% |
Main
Protective Functions |
Current Limit, Overcurrent,
Overload, Undervoltage, Overvoltage, Ground Fault, CPU Error & Soft Stall |
Overload Current Rating |
100%
Continuous; 115% for One Minute Every 20 Minutes (1000. 2000 HP at 110%) |
CONTROL INTERFACE |
Digital
Input |
Four Discrete Inputs with
Programmable Functions |
Digital
Output |
Four Available Digital
Programmable Outputs |
Analog
Input |
One Selectable Current
(0/4-20 mA) or Voltage (0 to 10VDC) Input Signal |
Analog
Output |
One Selectable Current
(0/4-20 mA) or Voltage (0 to 10VDC) Output Signal with Programmable Function |
Communication
Ports |
Profibus, Modbus RTU &
TCP, TOSLINE-S20, TCNet, Ethernet Global Data (EGD), DeviceNet &
EtherNet/IP |
SAFETY
FEATURES |
Optional Pad-Lockable Input
Fused Disconnect Switch with Vacuum Contactor, Interlocked Doors &
Viewing Window for BMV2 Models |
ELECTRONIC OPERATOR INTERFACE |
Display |
4x20
Character Graphical Plain English Back-Lit LCD Display for Programming,
Monitoring & Diagnostics |
LED Indicators |
Run
((Red)/ Stop (Green) & Local (Green) |
Keys |
Local/Remote,
Enter, Mon/Prg, ESC, Run & Stop/Reset |
Monitoring |
Frequency
Command Screen; Multiple Parameters Displayed: Motor Current, Motor Speed, DC
Voltage, Input Voltage, Output Voltage, |
Run Time, Output Power, Motor kW, Motor kWH, Motor kVAH, Motor
kVAR |
CONSTRUCTION |
Enclosure |
ANSI-61 Gray; NEMA 1
Ventilated & IP20 per IEC-60529; Gasket & Filter; Free-Standing;
Front-Access Only |
Power
Cables |
Top/Bottom Access for
Input/Motor Cables |
Cooling |
Forced -Air |
Standards
and Conpliances |
NEC, NEMA, UL, Cul, asni
& AMERICAN Recovery & Reinvestment Act Compliant |
ENVIRONMENTAL CONDITIONS |
Ambient Temperature |
0
to 40°C |
Altitude |
3,281
ft. Above Sea Level |
Humidity |
95%
Maximum (Non-Condensing) |
Installation |
Indoor;
No Direct Sunlight |
|
*110% Overload for One Minute Every 20 Minutes |
|
**Typical HP Rating of a 4-Pole Motor; Contact Factory for
Applications on Constant Torque Load |