P9 Specification |
||
MODEL RANGE | 0.75 to 125HP | 1 to 400 HP |
Voltage Rating | 200 to 240 VAC | 380 to 480 VAC |
Input Voltage Tolerance | 10% | |
Voltage Regulation | Main Circuit Voltage Feedback Control: Automatic, Fixed, & Off | |
PWM Carrier Frequency | Adjustable 0.5 to 15 kHz (Drive Specific, Consult Factory) | |
Control System | Sinusoidal PWM System, Flux-Field Current Vector Control | |
V/f Pattern | Constant Torque, Voltage Decrease Curve, Automatic Torque Boost, Sensorless Vector Control, 5-Point V/f Custom Curve, PM Drive, & PG Feedback Vector Control | |
Overload Current Rating | 100% Continuous; 120% for One Minute | |
Frequency Setting | Rotary Encoder Integrated into EOI, 0 to 10 VDC, ±10 VDC, 0 to 20 mA, & Discrete Input | |
Frequency Precision | Analog Input 0.2% of Maximum Output Frequency; Discrete/Communications Input 0.01% of Maximum Output Frequency | |
Output Frequency Range | 0 to 299 Hz | |
Speed Regulation | Closed Loop (Up to 0.01%; 1000:1 Speed Range); Open Loop (Up to 0.1%; 60:1 Speed Range) | |
Set Point Control (PID) | Proportional Gain, Integral Gain, Feedback Settings, Upper/Lower Deviation Limits, Feedback Source Delay Filter, & Feedback Settings Differential Gain | |
VLP Function | Proprietary Toshiba Technology | |
Retry | User-Set Number of Retries for Automatic System Restart After Trip | |
Restart | Able to Smoothly Catch Freewheeling Motor (Bidirectional) | |
Enclosure Type | NEMA 1 | |
Standards Compliance | UL-Approved | |
INPUT/OUTPUT | ||
Discrete Input Terminals | Eight Discrete Input Terminals Programmable to 57 Functions; May Be Increased Using Optional Hardware | |
Analog Inputs | Three: One 0 to 20 mA or 0 to 10 VDC Isolated Input, One 0 To 10 VDC Input, & One ±10 VDC Input | |
Discrete Output Contacts | Three Programmable To 83 Functions; Two Form-A Contacts & One Form-C Contact | |
Analog Outputs | Two: One Programmable 4 to 20 mA or 0 to 10 VDC & One 4 to 20 mA Output | |
Communication Port | Half/Full Duplex RS485; Options: MODBUS RTU or Toshiba TSB Built-In Communications | |
Power Terminals | Input (L1, L2, L3), Output (T1, T2, T3), DCL (PO, PA), DBR (PA, PB), & DC BUS (PA, PC) | |
SAFETY FEATURES | ||
Start & Stop Points | Determine Start/Stop Based On User-Set Values, Transducer Feedback Signal, & Programmable Discrete Input Terminal; Work with Delay Timer to Ensure Pump Does Not Start/Stop Too Frequently Due to Unstable/Fluctuating Input Signal | |
Sleep Timer | Shuts Off Pump After Pump Runs for User-Specified Time at VLP Minimum | |
Run External Devices | Turns on External Booster Pumps to Support Primary Pump when Necessary | |
No-Flow/Low NPSH Cut-Off | Stops Pump Once Loss of Water Feed or Closed Output Valve is Detected | |
Sealing Water/Vacuum Priming | Monitors Water Flow/Water Level & Starts Pump Once Water Flows through Seal or Pump Fills with Water | |
ELECTRONIC OPERATOR INTERFACE (EOI) | ||
LCD (Liquid Crystal Display) EOI | Plain-English Back-Lit Display | |
LED (Light Emitting Diode) EOI | Seven-Segment Display | |
LED Indicators | Run (Red), Stop (Green), Hand (Green), & DC Bus Charge Indicator (Red) | |
Keys | Hand/Auto, ESC, Run, Mode, & Stop/Reset | |
Rotary Encoder | Encoder with Integrated Enter Key to View/Change Parameter Settings | |
Monitoring | Frequency Command Screen; Allows Two User-Selected Monitored Items to be Displayed; Selectable from: Output Current, DC Voltage, Output Voltage, Run Time, Comp. Frequency, VLP, Motor Overload, Motor Load, ASD Load, Input Power, Output Power, RR Input, V/I Input, RX Input, RX2 Input, AM/FM Output | |
Selectable Display Units | Completely Configurable Along with Scaling Factor Multiplier; |