MODEL |
Model Number |
4400X3X150XA |
4400X3X200XA |
4400X3X250XA |
4400X3X300XA |
4400X3X500XA |
4400X3X800XA |
Capacity |
15 kVA (13.5 kW) |
20 kVA (18 kW) |
25 kVA (22.5 kW) |
30 kVA (27 kW) |
50 kVA (45 kW) |
80 kVA (72 kW) |
Topology |
True On-Line, Double-Conversion, All-IGBT Technology |
INPUT |
Voltage (Standard) |
208/120V Three-phase, Four-Wire + Ground Input* |
Voltage Range |
-15% to +10% (Without Using Battery) |
Power Factor |
> 0.98 |
Current THD |
< 5% at 100% Load |
Frequency |
50 ±5 Hz; 60 ±5 Hz |
OUTPUT |
Voltage (Standard) |
208/120 V: Three-Phase, Four-Wire + Ground** |
Frequency |
50/60 Hz, ±0.1% Auto-Sensing Standard. (50/60Hz Selectable, for
use as Frequency Converter) |
Voltage Regulation |
±2.0% |
Power Factor |
0.9 Lagging |
Overload |
Inverter: 125% for 90 Seconds, 150% for 30 Seconds
Bypass: 125% for 10 Minutes, 1000% for 10
Milliseconds |
BATTERY |
DC Link |
288 VDC |
Ripple Voltage |
< 0.5% DC |
ENVIRONMENT |
Temperature Range |
32° to 104°F (0° to 40°C) |
Relative Humidity |
5% to 95% Non-Condensing |
Heat Rejection |
4556
BTUs/Hour |
6074
BTUs/Hour |
7395
BTUs/Hour |
9111
BTUs/Hour |
15,186
BTUs/Hour |
24,297
BTUs/Hour |
Full-Load Efficiency |
91.0% |
25% Load Efficiency |
88.8% |
Altitude |
3300 ft. (1000 m) Maximum Without Derating |
Air Filtration |
Airflow Front to Top with Provisions for Front-Located Air
Filters |
DIMENSIONS |
Dimensions |
20.12" (W) x 37.4" (D) x
65.06" (H) (511mm x 950mm x 1653mm) |
32.1" (W) x 31.8" (D) x 73.6" (H) (816mm x
807mm x 1870mm) |
Weight*** |
720 lbs. (326 kg) |
1350 lbs. (612 kg) |
1500 lbs. (680 kg) |
COLOR |
O'Brien Black (Textured Powder Coat) |
MONITORING |
Touchscreen Operator Interface, UPS Status N/O Dry Contacts,
RS232C Interface (Optional RemotEye® 4 Intelligent
Monitoring System) |
OPTIONS |
Internal Batteries, Transformers, Dual-Input Feed, RemotEye® Intelligent Monitoring System, Remote Status Alarm Panel, Air
Filters |
STANDARDS |
UL 1778, CUL, ISO9001, ISO14001:2004, ANSI C62.41 (IEEE 587),
NEMA/PET-1993, CE, IBC, & CBC (OSHPD) |
WARRANTY |
3-Year On-Site Warranty; 5-Year Warranty Available; See Toshiba
Warranty Policy for Full Details |
SERVICE |
24-Hour, 365-Day Technical Support: 1-877-867-8773 |
|
* Isolation and Auto Transformer
Options for Input Voltage Conversion
** Auto Transformer
Options for Output Voltage Conversion
*** Unit Weight Not
Including Internal Battery and Transformers
Specifications subject to change without
notice. |