SCiB Essence Specification
480VDC SCiB ESS Standard Specifications
ELECTRICAL PARAMETER STANDARD
  Capacity 44.7kWh, 90Ah
  Nominal Voltage 497VDC
  Voltage Range 455-565VDC
  Maximum Charge Voltage 565VDC
  Maximum Charge Current 32ADC
  DC Current Max 560A
  Module Type Type 3-23 2P12S Module
  AC Input (Control Power) 480VAC, 5A, 2PH, 2W
ENVIRONMENTAL Operating Temperature 0 to 40 C
  Ambient Humidity 85% RH or Less (No condensation)
  Enclosure NEMA 1, Indoor Only
  Storage Temperature 0 to 40 C
  Weight 1950 lbs
  Unit Dimensions (per cabinet) 34.1" x 32.8" x 80.6" (WxDxH)
GENERAL 600A Internal DC Breaker  
  ETL Listed to UL1973  
  Two strings of (18) 2P12S SCiB Modules per Cabinet  
  Top & Bottom entry/exit  
  Convection Cooled  
  Modbus RTU Communication  
OPTIONS Human Machine Interface (HMI) Providing Additional Display Detail and Cell Level