Totally Enclosed Vector Ready Motors

Toshiba's Vector Ready motor series is designed for the extreme operational requirements of today's variable speed applications.

Related Information
Totally Enclosed Vector Ready image

This product line is built using the cornerstone of the Toshiba motor product offering, the EQPIII, as a base. It is designed to survive in the most demanding environments requiring tight vector control, such as material handling, textiles, conveyor, and machine tooling, as well as many other process-oriented applications.

The Vector Ready motor series is designed for indoor and outdoor adjustable speed drive (ASD) operation and is not intended for conventional across-the-line operation. This motor exceeds the requirements of NEMA MG1 Part 31 Definite Purpose (Inverter Duty).

Model
HP
RPM
Enclosure
Frame
Frequency
Voltage
Efficiency
0014FNFB32A 1 1800 TENV 143TC 60 230/460 Premium
Y154FNFB32A 1 1800 TENV 143TC 60 230/460 Premium
0024FNFB32A 2 1800 TENV 145TC 60 230/460 Premium
0034FNFB32A 3 1800 TENV 182TC 60 230/460 Premium
0054FNFB32A 5 1800 TENV 184TC 60 230/460 Premium
Y754FCFB32A 7.5 1800 TEFC 213TC 60 230/460 Premium
Y754FNFB32A 7.5 1800 TENV 213TC 60 230/460 Premium
0104FCFB32A 10 1800 TEFC 215TC 60 230/460 Premium
0104FNFB32A 10 1800 TENV 215TC 60 460 Premium
0154FCFB32A 15 1800 TEFC 254TC 60 460 Premium
0154FNFB32A 15 1800 TENV 254TC 60 460 Premium
0156BCFB32A 15 1200 TEBC 284TC 60 230/460 Premium
0204FCFB32A 20 1800 TEFC 256TC 60 460 Premium
0206BCFB32A 20 1200 TEBC 286TC 60 230/460 Premium
0254FCFB31A 25 1800 TEFC 284T 60 460 Premium
0256BCFB32A 25 1200 TEBC 324TC 60 460 Premium
0254BCFB32A 25 1800 TEBC 284TC 60 460 Premium
0304FCFB31A 30 1800 TEBC 286T 60 460 Premium
0304BCFB32A 30 1800 TEBC 286TC 60 460 Premium
0306BCFB32A 30 1200 TEBC 326TC 60 460 Premium
0404FCFB31A 40 1800 TEFC 324T 60 460 Premium
0404BCFB32A 40 1800 TEBC 324TC 60 460 Premium
0406BCFB32A 40 1200 TEBC 364TC 60 460 Premium
0504FCFB31A 50 1800 TEFC 326T 60 460 Premium
0504BCFB32A 50 1800 TEBC 326TC 60 460 Premium
0506BCFB32A 50 1200 TEBC 365TC 60 460 Premium
0606BCFB31A 50 1200 TEBC 404T 60 460 Premium
0604FCFB31A 60 1800 TEFC 364T 60 460 Premium
0604BCFB32A 60 1800 TEBC 364TC 60 460 Premium
0754FCFB31A 75 1800 TEFC 365T 60 460 Premium
0754BCFB32A 75 1800 TEBC 365TC 60 460 Premium
0756BCFB31A 75 1200 TEBC 405T 60 460 Premium
1004BCFB31A 100 1800 TEBC 405T 60 460 Premium
1004FCFB31A 100 1800 TEFC 405T 60 460 Premium
1006BCFB31A 100 1200 TEBC 444T 60 460 Premium
1254BCFB31A 125 1800 TEBC 444T 60 460 Premium
1254FCFB31A 125 1800 TEFC 444T 60 460 Premium
1504BCFB31A 150 1800 TEBC 445T 60 460 Premium
1504FCFB31A 150 1800 TEFC 445T 60 460 Premium
2004BCFB31A 200 1800 TEBC 447T 60 460 Premium
2004FCFB31A 200 1800 TEFC 447T 60 460 Premium
2504BCFB31A 250 1800 TEBC N449T 60 460 Premium
2504FCFB31A 250 1800 TEFC N449T 60 460 Premium
3004BCFB31A 300 1800 TEBC N449T 60 460 Premium
3004FCFB31A 300 1800 TEFC N449T 60 460 Premium
3504BCFB31A 350 1800 TEBC N449T 60 460 Premium

Product Image Gallery

Do you have a question?
x



Top Top