We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0754SDSC41A-P


Motor Model Details
Model Number 0754SDSC41A-P
Multiplier Symbol MTPFCP
Weight 979 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 75
Frame 365T
FORM FBK1
TYPE TKKH
Model Number 0754SDSC41A-P
NOM. EFF. 95.4
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 69
NEMA B
Code G
kW 55.9
PF 87.4
S.RPM 1800
FLRPM 1780
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 434
Torques
Full Load (lb-ft): 221
Locked Rotor: 150
Break Down: 260
Bearings
Drive End: 6314ZC3
Opposite Drive End: 6312ZC3
Efficiency (%)
Full Load: 95.4
3/4 Load: 95
1/2 Load: 93.8
Power Factor (%)
Full Load: 87.4
3/4 Load: 81.5
1/2 Load: 86.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top