We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

7006FTAB11E-A


Motor Model Details
Model Number 7006FTAB11E-A
Multiplier Symbol MXTFCS
Weight 7000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 700
Frame 5811US
FORM FCK1
TYPE TIKK
Model Number 7006FTAB11E-A
NOM. EFF. 95.4
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 864
NEMA -
Code G
kW 522
PF 79.9
S.RPM 1200
FLRPM 1190
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 5244
Torques
Full Load (lb-ft): 3089
Locked Rotor: 185
Break Down: 270
Bearings
Drive End: 6322C3
Opposite Drive End: 6322C3
Efficiency (%)
Full Load: 95.6
3/4 Load: 95.3
1/2 Load: 94.5
Power Factor (%)
Full Load: 79.9
3/4 Load: 69.4
1/2 Load: 77

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top