We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F7006VKF4BM


Motor Model Details
Model Number F7006VKF4BM
Multiplier Symbol MXTDPS
Weight 4850 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 700
Frame 5810UZ
FORM
TYPE
Model Number F7006VKF4BM
NOM. EFF.
VOLTS 460
Enclosure ODP
SF
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 991
NEMA
Code
kW
PF
S.RPM 1200
FLRPM
Insul Class
Duty
Serial No.
Amperage
Locked Rotor:
Torques
Full Load (lb-ft):
Locked Rotor:
Break Down:
Bearings
Drive End:
Opposite Drive End:
Efficiency (%)
Full Load:
3/4 Load:
1/2 Load:
Power Factor (%)
Full Load:
3/4 Load:
1/2 Load:

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top