We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F7006VLF3JM


Motor Model Details
Model Number F7006VLF3JM
Multiplier Symbol MXTDPM
Weight 5500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 700
Frame 5810US
FORM VCK4
TYPE TIKE
Model Number F7006VLF3JM
NOM. EFF. 95.4
VOLTS 2300/4160
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 166.6/92.1
NEMA -
Code E
kW 522
PF 85
S.RPM 1200
FLRPM 1189
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 483
Torques
Full Load (lb-ft): 3092
Locked Rotor: 95
Break Down: 215
Bearings
Drive End: 6322C3
Opposite Drive End: 6320C3 INS
Efficiency (%)
Full Load: 96.1
3/4 Load: 96.5
1/2 Load: 96.6
Power Factor (%)
Full Load: 85
3/4 Load: 83
1/2 Load: 76.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top