We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Capacitance Sanitary - LF516

Electrodeless - Ceramic

Related Information

The LF516 flow meter has exclusive 0.01 µS/cm ultra low conductivity specification on flows up to 9.84 ft/s for normal or ultra low conductivity service.

The LF516 is a gap and crevice free capacitance sanitary magmeter. It is an excellent choice for ultra low conductivity, high slurry concentrations, abrasive, adhesive, or corrosive applications. Toshiba's Float-N-Place™ ceramic liner has been specially designed to operate in severe slurry applications where a continuous slurry exposure could damage non-floating ceramic liners. Toshiba's ceramic liner is specially mounted "inside" the flow tube and does not protrude to the outside of the body like conventional ceramic magmeters. This exclusive design virtually eliminates any possibility of breakage due to accidental bumping of the meter or rapid temperature changes during CIP or SIP conditions. Compare Toshiba's Float-N-Place™ thermal shock specifications of 302 °F change in just 0.5 seconds to other stationary locked-in-place liners.

Product Image Gallery

Capacitance Sanitary

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top