Permanent Magnet Synchronous Motor

Related Information

Toshiba's Permanent Magnet Synchronous Motor (PMSM) is a key component to achieving energy-efficient propulsion systems. First developed in the 1990s, the Toshiba PSMS offers various benefits to railway services including energy savings, ease of maintenance, and low noise. The simple and lightweight structure features enhanced reliability and an efficiency rating of 97%.

Product Image Gallery

Do you have a question?
x



Top Top