In 1967, Toshiba introduced the world’s first large-capacity uninterruptible power system (200 kVA). Continuing this legacy, Toshiba now offers the Industrial 5000 Series UPS, available in two configurations: the three-phase in, single-phase out 3P1 Solution and the NEMA 3R Solution for harsh environments. Both models feature industrial-grade components designed for a 20-year lifespan, with integrated surge protection.
The 5000 Series 3P1 Solution is ideal for industrial applications like petrochemical and oil refineries, offering a robust design with a Maintenance Bypass Cabinet and plant-style alarm indicators. The NEMA 3R Solution, designed for outdoor and dusty environments such as mining and transportation hubs, supports three-phase power input/output and operates in temperatures ranging from -10°C to 50°C.