TOSHcare® Lifecycle

Industrial products such as adjustable speed drives (ASDs), motors, and control gear are among the most critical and valuable equipment in any facility. Without proper maintenance, these vital investments can deteriorate and compromise overall operations. TOSHcare® Lifecycle Services enhances equipment reliability by proactively addressing common issues that could lead to unscheduled downtime.

Why TOSHcare?

Preventive Maintenance (PM) Services

Preventive maintenance (PM) is essential for maintaining reliable equipment operation and avoiding costly downtime. Environmental factors such as moisture, dust, and dirt can cause corrosion and tracking, resulting in short-circuit faults. Regular cleaning, thorough inspections, testing, and analysis, as part of preventive maintenance, help mitigate these risks by addressing minor issues before they escalate into costly repairs or replacements.

Unexpected equipment failures can result in significant production delays and revenue loss. For instance, a clogged air filter directly impacts a drive, as restricted airflow leads to overheating, reducing the drive’s lifespan. Effective preventive maintenance can achieve substantial long-term cost savings by extending the life of equipment and delaying replacement.

TOSHcare® Power Module Reconditioning Program

Additional TOSHcare® Services

Beyond the TOSHcare services outlined above, TOSHcare delivers an extensive range of comprehensive maintenance support:

Scroll to Top