TX-1 | Single Casing Single Flow |
The TX-1 series steam turbine consists of a single casing which houses an HP turbine, IP turbine and LP turbine. The TX-1 is available in down - or axial-exhaust configuration, resulting in a tailored, extremely compact design.
The single casing construction allows for a simplified design which offers great performance in an extremely cost-efficient system..
Main Steam Pressure | up to 170 bara / 2,466 psia |
---|---|
Main Steam Temperature | up to 585 deg. C / 1,085 deg. F |
Reheat Temperature | up to 585 deg. C / 1,085 deg. F |
Output | up to 220 MW |
Frequency | 50Hz or 60Hz |