Uninterruptible Power Systems
Toshiba offers single-phase Uninterruptible Power Systems (UPS) models ranging from 1 to 22 kVA and three-phase systems from 15 to 2,000 kVA, all models have a variety of optional accessories for specific application needs. These comprehensive UPS systems are ideal for multiple types of applications such as data centers, telecommunications, retail, healthcare, broadcasting, commercial, emergency lighting, and industrial use. Advanced technology topology and control ensure reliable emergency backup power to protect critical loads from blackouts, brownouts, and power surges. Time tested reliability of the Toshiba UPS systems is backed with the highest factory warranties in the market.