The 3000 TP Series UPS is a modular, high-performance uninterruptible power system designed for reliable backup power in critical applications. Available in 40kVA/kW, 80kVA/kW, 120kVA/kW, 160kVA/kW, and 200kVA/kW capacities, it features online double-conversion topology with Voltage and Frequency Independent (VFI) operation for ultimate power protection. Its modular design allows easy scalability from 40kVA to 200kVA increments, with hot-swappable power modules for accessible maintenance. The 3000 TP Series UPS delivers high efficiency in both online and ECO Mode. With embedded remote monitoring, RemotEye® 5 offers enhanced visibility and control, making it an ideal power protection solution for all applications.
- Products
- Power Electronics
- Three-Phase UPS
- Uninterruptible Power Systems
- 3000 TP Series UPS
Overview
Specifications
Download Center
Training
Overview
Product Highlights:
- Hot-swappable modular design for ease of power expansion, installation, maintenance, or redundancy.
- True double-conversion
- Unity Output Power Factor (kVA = kW)
- All front access – 0” rear clearance
- Up to 96.5% AC-AC efficiency
- PCB Protection with conformal coating
- PCB age detection
- Waveform Capture Tool
- Included RemotEye® 5 IIOT Network Interface Card for Remote Monitoring/Control
- Optional Environmental Monitoring Device
- Three-Year Warranty for Lower Cost of Ownership
Insulated Bearings
Extended Horsepower Capability
Insulation with Wide Thermal Capability
Low Vibration
Specifications
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
Download Center
Catalog
DATA PACKAGES
Brochures
Manuals
technical References
Drawing
SOftware
Catalog
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
DATA PACKAGES
Brochures
Manuals
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
technical References
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Drawing
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
SOftware
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Training
No Training Data Available
[related_post_acf]