We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

TE3 Series

LV SSS

Related Information

Why choose the TE3?

  • User Friendly (Removable) 3.5” Color Touch Screen Rated IP66/ Type 4X with 17 Languages
  • Full Auto Configuration
  • Built-in Applications (42 Pre-programmed Applications)
  • Auto Pedestal to Control Spinning Motors and Automatically Corrects the Start & Stop (Decel) Pedestals
  • Built-in iERS – intelligent Energy Recovery System
  • Life Time Event Logging Diagnostics (up to 3 million events)
  • Fully Field Upgradeable Firmware via USB Port
  • 2-Year Warranty
  • 110~240Vac Control
  • 4 Programmable Digital Inputs
  • 5 Programmable Relay Outputs
  • Analog Output (0-10V / 4-20mA)
  • Analog Input (0-10V / 4-20mA)

Toshiba International Corporation is proud to introduce the TE3 series, a next-generation low voltage solid state starter. The TE3 starter is equipped with an intelligent Energy Recovery System (iERS), which monitors voltage and current of and power factor for fixed speed motors. During lightly loaded motor conditions, the TE3 starter reduces the motor’s voltage and current to maintain the motor’s power factor. These adjustments allow the motor to run at a slower speed, which reduces motor energy consumption and operating temperatures. Additionally, programming of the TE3 is simple with a standard 3.5” full color touchscreen display (door mountable) and 42 pre-programmed application setup profiles.

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top