Since pioneering the first vacuum interrupter in 1962, Toshiba has continuously advanced its vacuum interrupter technology, solidifying its position as a leader in the industry. The VK and HVK Series circuit breakers embody Toshiba’s dedication to quality and innovation, offering a comprehensive range of voltages and interrupting ratings with unparalleled reliability for global applications.
Vacuum Circuit Breakers
Skip image slider





Showing Slide 1 of 5
Overview
Specifications
Download Center
Training
Overview
Highlights
Compact & Lightweight Design featuring Toshiba’s Axial-Magnetic Field Interrupters.
Designed for Safety with Electrical & Mechanical Interlocks.
Excellent Breaking Performance.
Reduced Maintenance & Inspection.
Available In:
- Fixed Style
- Drawout Style
- Manual Operated
- Motor Operated
VK/HVK Series
The Vacuum VK/HVK circuit breakers blend quality craftsmanship with state-of-the-art vacuum technology to provide a comprehensive range of voltages and interrupting ratings, delivering high reliability and superior service for global applications. Designed for centralized control and protection of equipment and circuits, these breakers feature a compact design with front-mounted circuit control components on printed circuit boards. Assembled in Houston, Texas, every HVK series breaker meets or exceeds ANSI standards, delivering exceptional performance and compliance with industry benchmarks.
HV6CS Series
The HV6 series vacuum circuit breakers offer exceptional performance in a compact design, making them a perfect fit for medium-voltage, low-capacity power receiving and transforming facilities. Engineered for versatility, the low-surge HV6 series is ideal for applications such as mobile power centers, portable substations, and generator protection or paralleling. With excellent breaking and interrupting capabilities, these circuit breakers not only enhance operational efficiency but also help extend service life and minimize maintenance requirements.
Simple Installation
Various mounting, connection methods, and multiple main terminal box configuration eases installation and reduces installation costs.
Eliminates the Need for Surge Protection Devices
Low surge interrupters & chopping current, eliminate the need for special protective devices for motor starting & transformer loads. No external surge protection required, removing the need for motor surge arresters.

Insulated Bearings

Extended Horsepower Capability

Insulation with Wide Thermal Capability

Low Vibration
Specifications
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
Download Center
Catalog
DATA PACKAGES
Brochures
Manuals
technical References
Drawing
SOftware
Catalog
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
DATA PACKAGES
Brochures
Manuals
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
technical References
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Drawing
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
SOftware
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Training
[related_post_acf]