We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Q9+2400EER5


Motor Model Details
Model Number Q9+2400EER5
Multiplier Symbol
Weight lbs
Technical Data
Data Package Download

Hertz Data
HP
Frame
FORM
TYPE
Model Number Q9+2400EER5
NOM. EFF.
VOLTS
Enclosure
SF
AMB
Min. Eff.
Frequency Hz
FLAMPS
NEMA
Code
kW
PF
S.RPM
FLRPM
Insul Class
Duty
Serial No.
Amperage
Locked Rotor:
Torques
Full Load (lb-ft):
Locked Rotor:
Break Down:
Bearings
Drive End:
Opposite Drive End:
Efficiency (%)
Full Load:
3/4 Load:
1/2 Load:
Power Factor (%)
Full Load:
3/4 Load:
1/2 Load:

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top