Toshiba’s Plus Pack is a high-performance, large-horsepower adjustable speed drive (ASD) designed for energy efficiency in demanding applications. The NEMA 3R version is built for outdoor use, with a durable white paint finish that enhances resilience in harsh environments. Equipped with two Half/Full Duplex RS485 communication ports, it allows flexible and efficient data transmission, providing seamless integration with multiple devices and reliable communication in complex industrial networks. The Plus Pack delivers reliable, continuous operation, making it ideal for powering large industrial equipment, including pumps, compressors, and heavy-duty conveyor belts.
- Products
- Drives
- Low Voltage Drives
- Plus Pack Outdoor
Search by Rating
Overview
Specifications
Download Center
Training
Overview
Non Air-to-Air Heat Exchangers
Eliminates the maintenance challenges of refrigerant-based cooling units while preventing air exchange between the air outside and inside the cabinet.
A Non-Ventilated Design
Incorporates heat sinks in the back, heat exchangers, and gasketed doors that protrude from the back of the cabinet, all efficiently cooled by front-removable centrifugal fans.
Heat Exchanger Technology
Designed to remove residual internal cabinet heat without relying on refrigerant-based cooling systems, offering an unparalleled solution for enhancing heat dissipation while minimizing the cabinet’s footprint.
A Closed-Loop Air Cooling System
Maintains a clean, sealed internal environment to ensure optimum performance and maximize the lifespan of electronic components while protecting against external contaminants and humidity.
Insulated Bearings
Extended Horsepower Capability
Insulation with Wide Thermal Capability
Low Vibration
Specifications
Lorem ipsum is placeholder text commonly used in the graphic
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
- Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud.
Download Center
Catalog
DATA PACKAGES
Brochures
Manuals
technical References
Drawing
SOftware
Catalog
I am tab 1 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
DATA PACKAGES
Brochures
Manuals
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
technical References
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Drawing
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
SOftware
I am tab 3 content. Click edit button to change this text. Lorem ipsum dolor sit amet, consectetur adipiscing elit. Ut elit tellus, luctus nec ullamcorper mattis, pulvinar dapibus leo.
Training
[related_post_acf]