We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

VT130P9U2160


Motor Model Details
Model Number VT130P9U2160
Multiplier Symbol
Weight lbs
Technical Data
Data Package Download

Hertz Data
HP
Frame
FORM
TYPE
Model Number VT130P9U2160
NOM. EFF.
VOLTS
Enclosure
SF
AMB
Min. Eff.
Frequency Hz
FLAMPS
NEMA
Code
kW
PF
S.RPM
FLRPM
Insul Class
Duty
Serial No.
Amperage
Locked Rotor:
Torques
Full Load (lb-ft):
Locked Rotor:
Break Down:
Bearings
Drive End:
Opposite Drive End:
Efficiency (%)
Full Load:
3/4 Load:
1/2 Load:
Power Factor (%)
Full Load:
3/4 Load:
1/2 Load:

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top