We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0106QDAC41A-P


Motor Model Details
Model Number 0106QDAC41A-P
Multiplier Symbol MTPQDP
Weight 290 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 10
Frame 256T
FORM FBK1
TYPE IKH
Model Number 0106QDAC41A-P
NOM. EFF. 91
VOLTS 575
Enclosure TEFC
SF 1.25
AMB 40 C
Min. Eff. 89.5
Frequency 60 Hz
FLAMPS 9.9
NEMA A
Code H
kW 7.5
PF 82.4
S.RPM 1200
FLRPM 1170
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 69.2
Torques
Full Load (lb-ft): 44.9
Locked Rotor: 250
Break Down: 275
Bearings
Drive End: 6309ZZC3
Opposite Drive End: 6309ZZC3
Efficiency (%)
Full Load: 91.2
3/4 Load: 91
1/2 Load: 89.4
Power Factor (%)
Full Load: 82.4
3/4 Load: 78
1/2 Load: 68.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top