We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F7004FLF4OMH


Motor Model Details
Model Number F7004FLF4OMH
Multiplier Symbol MXTFCG
Weight 6032 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 700
Frame 5810US
FORM FCK1
TYPE TKKH
Model Number F7004FLF4OMH
NOM. EFF. 95.8
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 638
NEMA -
Code H
kW 522
PF 85.9
S.RPM 1800
FLRPM 1785
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 4627.6
Torques
Full Load (lb-ft): 2060
Locked Rotor: 200
Break Down: 290
Bearings
Drive End: NU328C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.8
3/4 Load: 95.2
1/2 Load: 93.7
Power Factor (%)
Full Load: 85.9
3/4 Load: 77.6
1/2 Load: 83.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top