We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Regen

Related Information
Reduce your operating costs and calculate the savings on your system Click the App to Download and Install
 Toshiba Energy Savings Estimator Toshiba Energy Savings Estimator
Toshiba Energy Savings Estimator Download and Install Toshiba Energy Savings Estimator








Toshiba Harmonics Estimator Download and Install Toshiba Harmonics Estimator








The Regen medium voltage adjustable speed drive is a 100% regenerative drive that can be configured with commonly-used options for an easy-to-install, turn-key package. The standard T300MVi® adjustable speed drive is only capable of two quadrant operation. When the T300MVi is configured with the Regen module, it is equipped with an active front-end that allows regeneration energy from an induction or synchronous motor to be placed back into the power line with adjustable power factor and low reflected power line harmonics.

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top