We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

0304DPSC31A-P


Motor Model Details
Model Number 0304DPSC31A-P
Multiplier Symbol MCTDPP
Weight 434 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 30
Frame 286T
FORM VBK1
TYPE TIKK
Model Number 0304DPSC31A-P
NOM. EFF. 94.1
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 29
NEMA B
Code F
kW
PF 82.5
S.RPM 1800
FLRPM 1775
Insul Class F
Duty CONT.
Serial No.
Amperage
Locked Rotor: 174
Torques
Full Load (lb-ft): 88.76788732
Locked Rotor: 220
Break Down: 240
Bearings
Drive End: 6312ZZ
Opposite Drive End: 6211ZZ
Efficiency (%)
Full Load: 94.5
3/4 Load: 94.7
1/2 Load: 94.2
Power Factor (%)
Full Load: 82.5
3/4 Load: 73
1/2 Load: 94.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top