We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

1502DPSA31B-P


Motor Model Details
Model Number 1502DPSA31B-P
Multiplier Symbol MCTDPP
Weight 1126 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 150
Frame 405TS
FORM VCK1
TYPE TIKK
Model Number 1502DPSA31B-P
NOM. EFF. 94.1
VOLTS 230/460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 338/169
NEMA B
Code G
kW
PF 87
S.RPM 3600
FLRPM 3555
Insul Class F
Duty CONT.
Serial No.
Amperage
Locked Rotor: 1085
Torques
Full Load (lb-ft): 221.6
Locked Rotor: 135
Break Down: 240
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 94.1
3/4 Load: 94.4
1/2 Load: 94
Power Factor (%)
Full Load: 87
3/4 Load: 80.5
1/2 Load: 94.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top