We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3004DPSB31A-P


Motor Model Details
Model Number 3004DPSB31A-P
Multiplier Symbol MCTDPP
Weight 2300 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame 449T
FORM VBK1
TYPE TIKK
Model Number 3004DPSB31A-P
NOM. EFF. 95.8
VOLTS 230/460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS -/330
NEMA B
Code G
kW
PF 88.5
S.RPM 1800
FLRPM 1785
Insul Class F
Duty CONT.
Serial No.
Amperage
Locked Rotor: 2200
Torques
Full Load (lb-ft): 885.2
Locked Rotor: 145
Break Down: 220
Bearings
Drive End: 6318
Opposite Drive End: 6318
Efficiency (%)
Full Load: 95.8
3/4 Load: 96.2
1/2 Load: 96.1
Power Factor (%)
Full Load: 88.5
3/4 Load: 81
1/2 Load: 96.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top