We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B2504VLG3BMH


Motor Model Details
Model Number B2504VLG3BMH
Multiplier Symbol MXTDPP
Weight 1721 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 250
Frame 447TS
FORM VBK1
TYPE TKKH
Model Number B2504VLG3BMH
NOM. EFF. 96.5
VOLTS 460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 95.8
Frequency 60 Hz
FLAMPS 271
NEMA B
Code G
kW 186.4
PF 89.8
S.RPM 1800
FLRPM 1785
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1825
Torques
Full Load (lb-ft): 736
Locked Rotor: 205
Break Down: 225
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 96.4
3/4 Load: 96.5
1/2 Load: 96.5
Power Factor (%)
Full Load: 89.8
3/4 Load: 84
1/2 Load: 88.6

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top