We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B3504VLG3BMH


Motor Model Details
Model Number B3504VLG3BMH
Multiplier Symbol MXTDPP
Weight 2481 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 350
Frame 505US
FORM VCK1
TYPE TKKH
Model Number B3504VLG3BMH
NOM. EFF. 96.5
VOLTS 460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 95.8
Frequency 60 Hz
FLAMPS 383
NEMA B
Code G
kW 261
PF 88
S.RPM 1800
FLRPM 1784
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2550
Torques
Full Load (lb-ft): 1030
Locked Rotor: 165
Break Down: 205
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 96.5
3/4 Load: 96.6
1/2 Load: 96.4
Power Factor (%)
Full Load: 88
3/4 Load: 81.7
1/2 Load: 86.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top