We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B4002VLG3BMH


Motor Model Details
Model Number B4002VLG3BMH
Multiplier Symbol MXTDPP
Weight 2354 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 400
Frame 505USS
FORM VCK1
TYPE TKKH
Model Number B4002VLG3BMH
NOM. EFF. 95.8
VOLTS 460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 428
NEMA B
Code G
kW 298.3
PF 91.4
S.RPM 3600
FLRPM 3568
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2900
Torques
Full Load (lb-ft): 589
Locked Rotor: 155
Break Down: 325
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 95.9
3/4 Load: 95.5
1/2 Load: 94.2
Power Factor (%)
Full Load: 91.4
3/4 Load: 87.9
1/2 Load: 93.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top