We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B5004VLF4BMH


Motor Model Details
Model Number B5004VLF4BMH
Multiplier Symbol MXTDPP
Weight lbs
Technical Data
Data Package Download

60 Hertz Data
HP 500
Frame 509UZ
FORM VBK1
TYPE TKKH
Model Number B5004VLF4BMH
NOM. EFF. 96.2
VOLTS 460
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 563
NEMA B
Code F
kW 373
PF 86.2
S.RPM 1800
FLRPM 1783
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 3388
Torques
Full Load (lb-ft): 1473
Locked Rotor: 220
Break Down: 210
Bearings
Drive End: NU2228C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 96.4
3/4 Load: 96.6
1/2 Load: 96.3
Power Factor (%)
Full Load: 86.2
3/4 Load: 375
1/2 Load: 250

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top