We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F6004VLG3OM


Motor Model Details
Model Number F6004VLG3OM
Multiplier Symbol MXTDPS
Weight 3150 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 600
Frame 509US
FORM VCK1
TYPE TIKK
Model Number F6004VLG3OM
NOM. EFF. 95.4
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 519
NEMA -
Code G
kW 447.4
PF 90.7
S.RPM 1800
FLRPM 1780
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 3743.4
Torques
Full Load (lb-ft): 1770
Locked Rotor: 255
Break Down: 305
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.6
3/4 Load: 95.6
1/2 Load: 95
Power Factor (%)
Full Load: 90.7
3/4 Load: 85.9
1/2 Load: 89.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top