We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F6006VLF4OM


Motor Model Details
Model Number F6006VLF4OM
Multiplier Symbol MXTDPP
Weight lbs
Technical Data
Data Package Download

60 Hertz Data
HP 600
Frame 5810UZ
FORM VCK1
TYPE TIKK
Model Number F6006VLF4OM
NOM. EFF. 95.5
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 577.1
NEMA -
Code E
kW 447
PF 81.6
S.RPM 1200
FLRPM 1190
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2768.9
Torques
Full Load (lb-ft): 2648
Locked Rotor: 150
Break Down: 185
Bearings
Drive End: NU2232C3
Opposite Drive End: 6320C3 INS
Efficiency (%)
Full Load: 95.5
3/4 Load: 95.1
1/2 Load: 94
Power Factor (%)
Full Load: 81.6
3/4 Load: 450
1/2 Load: 300

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top