We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F8001VLG3OM


Motor Model Details
Model Number F8001VLG3OM
Multiplier Symbol MXTDPP
Weight lbs
Technical Data
Data Package Download

60 Hertz Data
HP 800
Frame 509USS
FORM VCK1
TYPE TIKK
Model Number F8001VLG3OM
NOM. EFF. 95
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 728.5
NEMA -
Code E
kW 597
PF 86.3
S.RPM 3600
FLRPM 3566
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 3945.6
Torques
Full Load (lb-ft): 1178
Locked Rotor: 125
Break Down: 185
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 95.3
3/4 Load: 95.2
1/2 Load: 94.4
Power Factor (%)
Full Load: 86.3
3/4 Load: 600
1/2 Load: 400

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top