We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Y756DPSC31A-P


Motor Model Details
Model Number Y756DPSC31A-P
Multiplier Symbol MCTDPP
Weight 234 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 7.5
Frame 254T
FORM DBK1
TYPE IKK
Model Number Y756DPSC31A-P
NOM. EFF. 90.2
VOLTS 575
Enclosure ODP
SF 1.15
AMB 40 C
Min. Eff.
Frequency 60 Hz
FLAMPS 8.2
NEMA B
Code H
kW
PF 74
S.RPM 1200
FLRPM 1180
Insul Class F
Duty CONT.
Serial No.
Amperage
Locked Rotor: 51.2
Torques
Full Load (lb-ft): 33.38199153
Locked Rotor: 270
Break Down: 310
Bearings
Drive End: 6310ZZ
Opposite Drive End: 6208ZZ
Efficiency (%)
Full Load: 90.2
3/4 Load: 90.5
1/2 Load: 90.1
Power Factor (%)
Full Load: 74
3/4 Load: 59
1/2 Load: 90.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top