We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M203WPQL11F-A


Motor Model Details
Model Number M203WPQL11F-A
Multiplier Symbol MXTWP1
Weight 7500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1,000
Frame 5812USS
FORM DCW4
TYPE TIKK
Model Number M203WPQL11F-A
NOM. EFF. 95.5
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 126
NEMA -
Code G
kW 746
PF 89.7
S.RPM 3600
FLRPM 3565
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 849.4
Torques
Full Load (lb-ft): 1473
Locked Rotor: 135
Break Down: 245
Bearings
Drive End: M9-90 INS
Opposite Drive End: M9-90 INS
Efficiency (%)
Full Load: 95.5
3/4 Load: 95.2
1/2 Load: 94.3
Power Factor (%)
Full Load: 89.7
3/4 Load: 88.1
1/2 Load: 83.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top