We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M253WPAL11F-C


Motor Model Details
Model Number M253WPAL11F-C
Multiplier Symbol MXTWP1
Weight 7300 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1,250
Frame 5812USS
FORM DCKW4
TYPE TIKK
Model Number M253WPAL11F-C
NOM. EFF. 95.7
VOLTS 4000
Enclosure WPI
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 158
NEMA -
Code G
kW 933
PF 89.1
S.RPM 3600
FLRPM 3566
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1079.1
Torques
Full Load (lb-ft): 1841
Locked Rotor: 140
Break Down: 245
Bearings
Drive End: 6315C3
Opposite Drive End: 6315C3 INS
Efficiency (%)
Full Load: 95.7
3/4 Load: 95.5
1/2 Load: 94.6
Power Factor (%)
Full Load: 89.1
3/4 Load: 87.2
1/2 Load: 81.6

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top