We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

4003WTAK11F-A


Motor Model Details
Model Number 4003WTAK11F-A
Multiplier Symbol MXTWP2
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 400
Frame 5011/12USS
FORM DCKW4
TYPE TIKK
Model Number 4003WTAK11F-A
NOM. EFF. 93.7
VOLTS 2300/4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 92.4
Frequency 60 Hz
FLAMPS 54
NEMA B
Code F
kW 298
PF 85.5
S.RPM 3600
FLRPM 3561
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 317.5
Torques
Full Load (lb-ft): 590
Locked Rotor: 115
Break Down: 260
Bearings
Drive End: 6315C3
Opposite Drive End: 6315C3 INS
Efficiency (%)
Full Load: 93.7
3/4 Load: 92.1
1/2 Load: 93.3
Power Factor (%)
Full Load: 85.5
3/4 Load: 75.1
1/2 Load: 82.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top