We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

5003WTQK11F-C


Motor Model Details
Model Number 5003WTQK11F-C
Multiplier Symbol MXTWP2
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 500
Frame 5011/12USS
FORM DCW4
TYPE TIKK
Model Number 5003WTQK11F-C
NOM. EFF. 93.3
VOLTS 2300/4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 91.7
Frequency 60 Hz
FLAMPS 66
NEMA B
Code E
kW 373
PF 87.3
S.RPM 3600
FLRPM 3574
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 345.8
Torques
Full Load (lb-ft): 735
Locked Rotor: 80
Break Down: 245
Bearings
Drive End: M9-90 INS
Opposite Drive End: M9-90 INS
Efficiency (%)
Full Load: 93.6
3/4 Load: 92.2
1/2 Load: 93.3
Power Factor (%)
Full Load: 87.3
3/4 Load: 78.4
1/2 Load: 84.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top