We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

7004WTAK11E-A


Motor Model Details
Model Number 7004WTAK11E-A
Multiplier Symbol MXTWP2
Weight 5000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 700
Frame 5011/12US
FORM DCKW4
TYPE TIKK
Model Number 7004WTAK11E-A
NOM. EFF. 94.1
VOLTS 2300/4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 93
Frequency 60 Hz
FLAMPS 95
NEMA -
Code G
kW 522
PF 84.3
S.RPM 1800
FLRPM 1771
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 617.9
Torques
Full Load (lb-ft): 2076
Locked Rotor: 170
Break Down: 300
Bearings
Drive End: 6321C3
Opposite Drive End: 6321C3 INS
Efficiency (%)
Full Load: 94.2
3/4 Load: 93.5
1/2 Load: 94.2
Power Factor (%)
Full Load: 84.3
3/4 Load: 69.6
1/2 Load: 79.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top