We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M507WTQL11E-C


Motor Model Details
Model Number M507WTQL11E-C
Multiplier Symbol MXTWP2
Weight 14000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 2,500
Frame 6813US
FORM DCW4
TYPE TIKK
Model Number M507WTQL11E-C
NOM. EFF. 95.8
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 95
Frequency 60 Hz
FLAMPS 319
NEMA -
Code H
kW 1865
PF 88.1
S.RPM 1200
FLRPM 1190
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 2353
Torques
Full Load (lb-ft): 11030
Locked Rotor: 180
Break Down: 250
Bearings
Drive End: M11-125 INS
Opposite Drive End: M11-125 INS
Efficiency (%)
Full Load: 95.9
3/4 Load: 94.8
1/2 Load: 95.7
Power Factor (%)
Full Load: 88.1
3/4 Load: 78.3
1/2 Load: 85.5

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top