We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

3008FTAL11E-A


Motor Model Details
Model Number 3008FTAL11E-A
Multiplier Symbol MXTFCM
Weight 6200 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 300
Frame 5011US
FORM FCKW4
TYPE TIKK
Model Number 3008FTAL11E-A
NOM. EFF. 94.1
VOLTS 4000
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 93
Frequency 60 Hz
FLAMPS 46
NEMA -
Code G
kW 224
PF 75.2
S.RPM 900
FLRPM 887
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 250.2
Torques
Full Load (lb-ft): 1776
Locked Rotor: 155
Break Down: 220
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3 INS
Efficiency (%)
Full Load: 94.1
3/4 Load: 93.7
1/2 Load: 92.2
Power Factor (%)
Full Load: 75.2
3/4 Load: 71.3
1/2 Load: 62.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top